(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Waterproof/Dustproof Polycarbonate Box (OPCP)
[Features]
· This is a box for electric and electronic devices from intermediate sizes to large sizes.
· There are 2 types of top covers: white-gray and clear.
· H can be raised 55 mm (1 level) through use of the optional extension frame.
Loading...
Material | Resin | Mounting base | There are optional items | Standard | CE / UL |
---|---|---|---|---|---|
Color specifications(Body) | White gray | Operating temperature range(℃) | -20 to 75 | Tightening torque(N・m) | 1 to 2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy