(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

KK® Interconnection System Wafer Angle Type (5046)

KK® Interconnection System  Wafer  Angle Type (5046)
  • Volume Discount

[Features]
An ever-popular Molex connector for wire-to-circuit board connections. Angled type. (Mating housing: 5051/51191)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
5046-02A
5046-02AG
5046-03A
5046-04A
5046-04AG
5046-05A
5046-06A
5046-06AG
5046-08A
5046-09A
5046-10A
5046-11A
5046-12A
5046-13A
5046-15A
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores Terminal plating Mating partner
1 Piece(s)Available

6 Days or more

2Tin51191
1 Piece(s)Available

6 Days or more

2Gold-
1 Piece(s)Available

6 Days or more

3Tin5051, 51191
1 Piece(s)Available

6 Days or more

4Tin5051, 51191
1 Piece(s)Available

6 Days or more

4Gold-
1 Piece(s)Available

6 Days or more

5Tin5051, 51191
1 Piece(s)Available

6 Days or more

6Tin5051, 51191
1 Piece(s)Available

7 Days or more

6Gold-
1 Piece(s)Available

6 Days or more

8Tin5051, 51191
1 Piece(s)Available

6 Days or more

9Tin5051, 51191
1 Piece(s)Available

6 Days or more

10Tin5051, 51191
1 Piece(s)Available

6 Days or more

11Tin5051, 51191
1 Piece(s)Available

6 Days or more

12Tin5051, 51191
1 Piece(s)Available

6 Days or more

13Tin5051, 51191
1 Piece(s)Available

8 Days or more

15Tin5051, 51191

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Male (plug)
Application For PCB Allowable Current(A) 3 Allowable Voltage(V) 250
Connection direction Angle IP Rating None Representative standards UL
Pitch(mm) 2.50 Row number 1 Mating lock Present

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.