(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
The Molex Spox family of wire-to-circuit board connectors have a structure that works within a pitch range of 2.50–5.08 mm. (Mating housing: 5240, conforming terminal: 50802.)
Part Number |
---|
51191-0200 |
51191-0300 |
51191-0400 |
51191-0500 |
51191-0600 |
51191-0700 |
51191-0800 |
51191-0900 |
51191-1000 |
51191-1100 |
51191-1200 |
51191-1300 |
51191-1400 |
51191-1500 |
Loading...
Connector Shape | Square | Connector Series Initials | Number | Applicable pin/contact | Female (socket) |
---|---|---|---|---|---|
Application | Cable connection | Allowable Current(A) | 3 | Allowable Voltage(V) | 250 |
Connection direction | Straight | IP Rating | None | Representative standards | UL |
Pitch(mm) | 2.50 | Row number | 1 | Panel mount | None |
Material | NYLON 66 | Notes | UL94V-0 | Conforming terminal | 50802 |
Mating partner | 5045, 5046, 5240 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy