(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Spring Connector 770 (WINSTA), Two Connections (Transferable)

New Spring Connector 770 (WINSTA), Two Connections (Transferable)
  • Volume Discount

The WINSTA® Plugable Installation Connection System finds a home anywhere installation requirements repeat or are planned on a grid, e.g., installing grid lighting or flush-mount lighting. Thanks to this pre-assembled connection system, assembly times and installation errors on the construction site are both reduced.

[Features]
•On-schedule completion within the shortest time via pre-assembled cables and plugable connectors.
•Guaranteed protection against mismating through mechanical and color coding options.
•Simple troubleshooting and quick replacement of plugable connected loads.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
770-203
770-204
770-205
770-213
770-214
770-215
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Number of cores Allowable Voltage
(V)
1 Piece(s)Available

8 Days or more

10Female (socket)3250
1 Piece(s)Available

8 Days or more

10Female (socket)4400
1 Piece(s)Available

8 Days or more

10Female (socket)5400
1 Piece(s)Available

8 Days or more

10Male (plug)3250
1 Piece(s)Available

8 Days or more

10Male (plug)4400
1 Piece(s)Available

8 Days or more

10Male (plug)5400

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials V W X V/W/X WINSTA MIDI
Application Cable connection Allowable Current(A) 25 Wire connection method Screwless
Connection direction Straight Representative standards UL / CUL / CSA Product type No housing
Color Black Applicable wire Single wire / flexible stranded wire / stranded wire Single wire conforming cross-section(mm2) 0.5 to 4
Flexible stranded wire Conforming cross-sectional area(mm2) 0.5 to 4 Cross-sectional area matching with strand wire(mm2) 0.5 to 2.5 Wire conforming size(AWG) 20 to 12
Maximum Outer Diameter of Coat(mm) 4.1 Notes 2 wires can be connected to 1 core (pole)

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.