(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Manufactured by Sumimoto and Tyco Electronics AMP (presently: TE). Branch adapter that lines up 2 branch / 3 branch
Part Number
Configured Part Number is shown.
1 Pack Unit 20-piece Pack
Model Number | Type | Number of Cores | Quantity per Pack | Weight (g) |
5-1473571-3-20P | For Relay (2 Sockets) | 3-core | 20 Pieces | 1.8 |
5-1473571-4-20P | 4-core | 2.1 | ||
5-1473571-6-20P | 6-core | 2.6 | ||
5-1473571-8-20P | 8-core | 3.1 | ||
5-1473574-3-20P | For Relay (4 Sockets) | 3-core | 3.7 | |
5-1473574-4-20P | 4-core | 4.2 | ||
1473571-3-20P | For Panel Mounting (2 Sockets) | 3-core | 2.2 | |
1473571-4-20P | 4-core | 2.4 | ||
1473571-6-20P | 6-core | 3.0 | ||
1473571-8-20P | 8-core | 3.6 | ||
1473574-3-20P | For Panel Mounting (4 Sockets) | 3-core | 4.1 | |
1473574-4-20P | 4-core | 4.6 |
Part Number |
---|
5-1473571-3-20P |
5-1473571-4-20P |
5-1473571-6-20P |
5-1473571-8-20P |
5-1473574-3-20P |
5-1473574-4-20P |
1473571-3-20P |
1473571-4-20P |
1473571-6-20P |
1473571-8-20P |
1473574-3-20P |
1473574-4-20P |
Loading...
e-CON
Features
Common Specifications
3-Core / 4-Core Connectors | 6-Core / 8-Core Connectors | |
---|---|---|
Rated Voltage | 32 VAC / VDC or less | 32 VDC or less |
Rated Current | Max. 3.0 A | |
Operating Temperature (no condensation or dripping) |
-20 ~ +85°C (at 1 A live) | -30 ~ +75°C |
-20 ~ +75℃ (at 2A live) | ||
-20 ~ +60℃ (at 3A live) |
Peak Voltage | 1,000 VAC rms (1 minute) | 500 VAC rms (1 minute) | |
---|---|---|---|
Insulation Resistance | 1,000 MΩ | ||
Contact Resistance (Initial) | 50 mΩ or less | 30 mΩ or less | |
Compatible Wires (Stranded Wires) |
Conductor Cross-sectional Area | 0.14 ~ 0.50 m2 | 0.2 ~ 0.5 m2 |
AWG | 26 ~ 20 | - | |
Insulation OD | φ0.8 ~ φ2.0 mm | φ1.15 ~ φ1.6 mm |
Relative Humidity | 40°C at 95% R.H. | 25 ~ 65°C at 90 ~ 95% R.H. |
---|---|---|
Contact Pitch | 2 mm |
Item | 3-Core / 4-Core Connectors | 6-Core / 8-Core Connectors | ||
---|---|---|---|---|
Materials | Finish | Materials | Finish | |
Body | PBT Resin | UL94V-0 Black | Glass-filled Thermoplastic Polyester Resin |
UL94V-0 Black |
Base Cover | Nylon 66 | UL94V-0 Black | Polycarbonate | UL94V-0, Blue, Green |
Top Cover | Polycarbonate | UL94V-0, Semi-Transparent in 6 Colors | ||
Contact | Copper Alloy | Connection Part: Nickel Plating 2.5 um or more Gold Plating 0.2 um or more Pressure Welded Part: Nickel Plating 2.5 um or more |
Copper Alloy | All Surfaces: Nickel Plating 1.27 um or more Contact Part: Gold Plating 0.2 um or less |
Connector Series Initials | D / E / F | D/E/F | e-CON | Applicable pin/contact | Female (Socket) |
---|---|---|---|---|---|
Application | Cable-to-panel Mount | Allowable Current(A) | 3 | Allowable Voltage(V) | 32 |
Connection direction | Straight | IP Rating | N/A | Detaching Method | Others |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy