(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

RO4 Series Small Circular Connector - Water-Resistant, Screw Lock

RO4 Series Small Circular Connector - Water-Resistant, Screw Lock
  • Volume Discount

The RO4 connector is a screw-type mating connector that is water resistant, small, and made of metal. This connector, when mated, is totally water resistant up to a pressure of 200 kpa or a water depth of 20 m. This means it can be used in water or rainy weather without adverse effects.

[Features]
· Ultra small-type connector featuring total water resistance and multiple round terminals.
· Able to be used at a water depth of 20 m, this product can be used in water or rainy weather without adverse effects, making it optimal for all types of electronic devices.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
R04-R2MHB
R04-R6MHB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of cores
1 Piece(s)Available

8 Days or more

102
1 Piece(s)Available

8 Days or more

106

Loading...

  1. 1

Basic Information

Connector shape Circular Type Connector series initials P Q R P Q R R04
Applicable pin/contact Male (plug) Application Cable-to-panel mount Allowable Current(A) 2
Allowable Voltage(V) 300 / 420 Wire connection method Solder Connection direction Straight
IP Rating Present Type Flange-Type Panel Mount Receptacle Removal method Other
Notice: Voltage DC 420V Notice: Voltage AC 300V

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.