(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The R series includes waterproof connectors with IP-64 equivalent ratings for low-voltage/high-current applications.
[Features]
•R series connectors.
· Waterproof connector for low-voltage high current applications.
•Used in welders, switchboards, etc.
▪ IP-64 Equivalent
Part Number |
---|
R-754-CRF |
R-754-PM |
Part Number |
---|
Loading...
Connector shape | Circular | Connector series initials | P Q R | Series starting with P, Q, R | R |
---|---|---|---|---|---|
Number of cores | 4 | Allowable Current(A) | 200 | Allowable Voltage(V) | 600 |
Wire connection method | Screw | Connection direction | Straight | IP Rating | IP64 equivalent |
Shell size | 75 | Normal core/reverse core | Reverse-core | Applicable wire conductor cross section(mm2) | 38 to 100 |
Operating temperature range(℃) | -10 to +70 | Screw for Tubes | None | Shell plating treatment | Unprocessed |
Contact plating treatment | Tin |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy