(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Manufactured by TAJIMI Denki. Compact Metal Connector with Excellent Metal Strength.
Part Number
Configured Part Number is shown.
R03-JB5M
Model | Number of Cores | Type | Weight (g) |
R03-JB2M | 2 | Male (Pin) | 10.2 |
R03-JB3M | 3 | 10.4 | |
R03-JB5M | 5 | 10.8 | |
R03-JB6M | 6 | 15.5 | |
R03-JB8M | 8 | 15.6 | |
R03-JB12M | 12 | 28.2 | |
R03-JB2F | 2 | Female (Socket) | 10.7 |
R03-JB3F | 3 | 10.6 | |
R03-JB5F | 5 | 11.3 | |
R03-JB6F | 6 | 16.5 | |
R03-JB8F | 8 | 16.4 | |
R03-JB12F | 12 | 29.2 |
Loading...
Material / Finish
Item | Materials | Finish |
---|---|---|
Body Shell | Brass and Zinc Alloy |
Nickel-plated |
Contact | Copper Alloy | Nickel Base Gold Plating |
Insulator | Synthetic Resin Polybutylene Terephthalate |
UL94V-0 |
Compatible Wire Size
Conductor Cross-Sectional Area (mm2) | AWG | |
---|---|---|
Wire Size | 0.2 ~ 0.05 | 24 ~ 30 |
Electrical Properties
Number of Cores | Rated Voltage (V or less) | Rated Current (A or less) | Peak Voltage (VAC or less for 1 minute) |
Insulation Resistance | Contact Resistance | Insertion and Removal Life | |
---|---|---|---|---|---|---|---|
AC | DC | ||||||
2 | 300 | 420 | 2 | 900 | 1,000 MΩ or more (500 VDC) |
8 mΩ or less (3 VDC, 1A or less) |
1,000 times or more |
3 | 300 | 420 | 2 | 900 | |||
5 | 150 | 200 | 2 | 500 | |||
6 | 300 | 420 | 2 | 900 | |||
8 | 200 | 280 | 2 | 700 | |||
12 | 300 | 420 | 2 | 900 |
Other Characteristics
Item | Contents |
---|---|
Impact Resistance | Acceleration 50 G |
Vibration Resistance | JISC5402, 6.1, 10 ~ 500 Hz, 10 G |
Humidity Resistance | JISC5402, 7.3, 40 ±2°C, 90% ~ 95% or less, 96 Hours |
Corrosion Resistance | JISC5402, 7.1, Salt Water Concentration 5%, 48 Hours |
Operating Temperature Range | -25°C ~ +85°C, Relative Humidity 85% or less |
Contact Arrangement Diagram * View from the female (socket) connector coupling surface.
Connector Mounting Hole Outline Drawing
Number of Cores | φA | B | φC | D | φE | Maximum Panel Thickness |
---|---|---|---|---|---|---|
2, 3, 5 | 9.2 | 8.4 | 9.2 | 10.5 | 4 - 2.2φ | 2.0 |
6, 8 | 12.2 | 11.2 | 12.2 | 13.0 | 4 - 2.2φ | 2.0 |
12 | 16.2 | 14.7 | 16.3 | 17.0 | 4 - 2.8φ | 1.6 |
Connector shape | Round Model | Connector series initials | P / Q / R | P Q R | R03 |
---|---|---|---|---|---|
Applicable pin/contact | Male (Plug) | Number of cores | 5 | Application | Cable-to-cable |
Allowable Current(A) | 2 | Allowable Voltage(V) | 200 / 150 | Wire connection method | Solder |
Connection direction | Straight | IP Rating | N/A | Detaching Method | Others |
Peak Voltage DC | 200V | Peak Voltage AC | 150V |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy