(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ribbon tube

Ribbon tube
  • Volume Discount

Oval shaped PVC tube.

[Features]
Special PVC tube with a natural elliptical opening shape.
· Several different wire sizes are supported by each tube size, reducing management costs.
Because of its strong rebound properties, wire material of 2mm or less can be firmly tucked in place.
Can be fixed in place so that markings face a particular direction

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
RBT-1118-5
RBT-1118-10
RBT-1118-100
RBT-3048-5
RBT-3048-10
RBT-3048-200
RBT-3658-5
RBT-3658-10
RBT-3658-200
RBT-4268-5
RBT-4268-10
RBT-4268-200
RBT-5080-5
RBT-5080-10
RBT-5080-200
RBT-8013-5
RBT-8013-10
RBT-8013-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Operating Temperature (Minimum)
(℃)
Operating Temperature (Maximum)
(℃)
Required Internal Diameter Size
(mm)
Color Internal diameter
(mm)
Total length
(m)
10 Piece(s)Available

11 Days or more

10Flat Type-10703.4×10.8White3.4X10.25
1 Piece(s)Available

8 Days or more

-Flat Type-10703.4×10.8White3.4X10.210
1 Piece(s)Available

8 Days or more

-Flat Type-10703.4×10.8White3.4X10.2100
1 Piece(s)Available

8 Days or more

10Flat Type-10701.5×2.9White1.5X2.95
1 Piece(s)Available

8 Days or more

-Flat Type-10701.5×2.9White1.5X2.910
1 Piece(s)Available

8 Days or more

10-----1.5X2.9200
1 Piece(s)Available

8 Days or more

10Flat Type-10701.7×3.6White1.7X3.65
1 Piece(s)Available

8 Days or more

-Flat Type-10701.7×3.6White1.7X3.610
1 Piece(s)Available

8 Days or more

10Flat Type-10701.7×3.6White1.7X3.6200
1 Piece(s)Available

8 Days or more

10Flat Type-10701.8×4.2White1.8X4.15
1 Piece(s)Available

8 Days or more

-Flat Type-10701.8×4.2White1.8X4.110
1 Piece(s)Available

8 Days or more

10Flat Type-10701.8×4.2White1.8X4.1200
1 Piece(s)Available

8 Days or more

10Flat Type-10701.8×5.0White1.8X55
1 Piece(s)Available

8 Days or more

-Flat Type-10701.8×5.0White1.8X510
1 Piece(s)Available

11 Days or more

10Flat Type-10701.8×5.0White1.8X5200
1 Piece(s)Available

8 Days or more

10Flat Type-10702.6×8.0White2.6X7.85
1 Piece(s)Available

8 Days or more

-Flat Type-10702.6×8.0White2.6X7.810
1 Piece(s)Available

8 Days or more

10Flat Type-10702.6×8.0White2.6X7.8100

Loading...

  1. 1

Basic Information

Material PVC Color White

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.