(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vinyl tube (white)

Vinyl tube (white)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
Generic vinyl tube.
・White color used in mark tube.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
TB-2.0W-5
TB-2.0W-10
TB-2.0W-200
TB-3.0W-5
TB-3.0W-10
TB-3.0W-200
TB-3.2W-5
TB-3.2W-10
TB-3.2W-200
TB-3.4W-5
TB-3.4W-10
TB-3.4W-200
TB-3.5W-5
TB-3.5W-10
TB-3.5W-200
TB-3.6W-5
TB-3.6W-10
TB-3.6W-200
TB-4.0W-5
TB-4.0W-10
TB-4.0W-200
TB-4.2W-5
TB-4.2W-10
TB-4.2W-200
TB-5.0W-5
TB-5.0W-10
TB-5.0W-200
TB-5.5W-5
TB-5.5W-10
TB-5.5W-200
TB-6.0W-5
TB-6.0W-10
TB-6.0W-200
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRequired Internal Diameter Size
(mm)
Required Thickness
(mm)
Internal diameter
(mm)
Thickness
(mm)
Total length
(m)
1 Piece(s)Available

7 Days or more

102.0±0.150.420.45
1 Piece(s)Available

8 Days or more

102.0±0.150.420.410
1 Piece(s)Available

8 Days or more

102.0±0.150.420.4200
1 Piece(s)Available

7 Days or more

103.0±0.150.4530.455
1 Piece(s)Available

8 Days or more

103.0±0.150.4530.4510
1 Piece(s)Available

8 Days or more

103.0±0.150.4530.45200
1 Piece(s)Available

7 Days or more

103.2±0.150.453.20.455
1 Piece(s)Available

8 Days or more

103.2±0.150.453.20.4510
1 Piece(s)Available

8 Days or more

103.2±0.150.453.20.45200
10 Piece(s)Available

6 Days or more

103.4±0.150.453.40.455
1 Piece(s)Available

8 Days or more

103.4±0.150.453.40.4510
1 Piece(s)Available

8 Days or more

103.4±0.150.453.40.45200
1 Piece(s)Available

8 Days or more

103.5±0.150.453.50.455
5 Piece(s)Available

6 Days or more

103.5±0.150.453.50.4510
1 Piece(s)Available

8 Days or more

103.5±0.150.453.50.45200
1 Piece(s)Available

8 Days or more

103.6±0.150.453.60.455
1 Piece(s)Available

8 Days or more

103.6±0.150.453.60.4510
1 Piece(s)Available

8 Days or more

103.6±0.150.453.60.45200
1 Piece(s)Available

8 Days or more

104.0±0.150.4540.455
5 Piece(s)Available

6 Days or more

104.0±0.150.4540.4510
1 Piece(s)Available

8 Days or more

104.0±0.150.4540.45200
1 Piece(s)Available

8 Days or more

104.2±0.150.454.20.455
1 Piece(s)Available

8 Days or more

104.2±0.150.454.20.4510
1 Piece(s)Available

8 Days or more

104.2±0.150.454.20.45200
1 Piece(s)Available

8 Days or more

105.0±0.20.550.455
5 Piece(s)Available

6 Days or more

105.0±0.20.550.4510
1 Piece(s)Available

8 Days or more

105.0±0.20.550.45200
1 Piece(s)Available

8 Days or more

105.5±0.20.55.50.455
1 Piece(s)Available

8 Days or more

105.5±0.20.55.50.4510
1 Piece(s)Available

8 Days or more

105.5±0.20.55.50.45200
1 Piece(s)Available

8 Days or more

106.0±0.20.560.455
1 Piece(s)Available

8 Days or more

106.0±0.20.560.4510
1 Piece(s)Available

8 Days or more

106.0±0.20.560.45200

Loading...

  1. 1

Basic Information

Shape Round Operating Temperature (Minimum)(℃) -20 Operating Temperature (Maximum)(℃) 60
Color White Material PVC Color White

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.