(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic tube (transparent)

Plastic tube (transparent)
  • Volume Discount

Generic plastic tubing (transparent).

[Features]
Denka plastic tubing supports clear printing.
Standard colors: white, transparent and black. Other colors are also available.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
TB-2.0N-10
TB-2.0N-200
TB-3.0N-10
TB-3.0N-200
TB-4.0N-10
TB-4.0N-200
TB-5.0N-5
TB-5.0N-10
TB-5.0N-200
TB-6.0N-5
TB-6.0N-10
TB-6.0N-200
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRequired Internal Diameter Size
(mm)
Required Thickness
(mm)
Internal diameter
(mm)
Thickness
(mm)
Total length
(m)
1 Piece(s)Available

8 Days or more

102.0±0.150.420.410
1 Piece(s)Available

8 Days or more

102.0±0.150.420.4200
1 Piece(s)Available

8 Days or more

103.0±0.150.4530.4510
1 Piece(s)Available

8 Days or more

103.0±0.150.4530.45200
1 Piece(s)Available

8 Days or more

104.0±0.150.4540.4510
1 Piece(s)Available

8 Days or more

-4.0±0.150.4540.45200
1 Piece(s)Available

8 Days or more

105.0±0.20.550.455
1 Piece(s)Available

8 Days or more

105.0±0.20.550.4510
1 Piece(s)Available

11 Days or more

105.0±0.20.550.45200
5 Piece(s)Available

6 Days or more

106.0±0.20.560.455
5 Piece(s)Available

11 Days or more

-6.0±0.20.560.4510
1 Piece(s)Available

11 Days or more

106.0±0.20.560.45200

Loading...

  1. 1

Basic Information

Shape Round Operating Temperature (Minimum)(℃) -20 Operating Temperature (Maximum)(℃) 60
Color Transparent Material PVC Color Transparency

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.