(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat shrinkable tube (heat resistant and 150°C and black)

Heat shrinkable tube (heat resistant and 150°C and black)
  • Volume Discount

Heat resistant (to 150°C) heat-shrinkable tube (black). Chemical-resistant.

[Features]
Thin PVDF heat shrinkable tube flame retardant to 150°C with a heat shrinkable ratio of 2:1.
Heat-shrinkable tube with excellent heat resistance and flame retardance.
· Also includes chemical resistance.
Protect wiring from industrial fuel, solvents and chemicals.
Engraving, etc. that is performed on the protected harness can be seen clearly due to high degree of transparency (transparent type).

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
HC150-1.6-B-5
HC150-1.6-B-10
HC150-2.4-B-5
HC150-2.4-B-10
HC150-3.2-B-5
HC150-3.2-B-10
HC150-6.4-B-5
HC150-6.4-B-10
HC150-9.5-B-5
HC150-9.5-B-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Shrinkage factor Tube length
(mm)
10 Piece(s)Available

11 Days or more

101.60.22:1 to less than 3:15000
5 Piece(s)Available

11 Days or more

101.60.22:1 to less than 3:110000
10 Piece(s)Available

11 Days or more

102.40.232:1 to less than 3:15000
5 Piece(s)Available

11 Days or more

102.40.232:1 to less than 3:110000
10 Piece(s)Available

11 Days or more

103.20.232:1 to less than 3:15000
5 Piece(s)Available

11 Days or more

103.20.232:1 to less than 3:110000
10 Piece(s)Available

11 Days or more

106.40.282:1 to less than 3:15000
5 Piece(s)Available

11 Days or more

106.40.282:1 to less than 3:110000
10 Piece(s)Available

11 Days or more

109.50.28less than 2:15000
5 Piece(s)Available

11 Days or more

109.50.28less than 2:110000

Loading...

  1. 1

Basic Information

Material Fluororesin Color Black Flame retardant None
Adhesive None Special function/application Heat resistant / Chemical resistant Representative standards UL

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.