(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat shrinkable tube TC26 series

Heat shrinkable tube TC26 series
  • Volume Discount

Contraction ratio 2:1. This appealing, shiny-surfaced product can be used in a wide range of locations, where a flame retardant is not necessary.

[Features]
This is a polyolefin product that is thin with good flexibility.
Broadly applicable where flame retardants are not necessary.
While avaliable for use for general purposes, since the product's shiny surfaces are visually appealing, it can be used on automobiles/electrical equipment as well.
The heat shrinkable tube has a longitudinal contraction rate lower that the PVC tube.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TC26-20.0-BK
TC26-50.0-BK
Part NumberMinimum order quantityVolume DiscountDays to Ship Internal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Tube length
(mm)
1 Piece(s)Available

8 Days or more

210.860000
1 Piece(s)Available

8 Days or more

52.5130000

Loading...

  1. 1

Basic Information

Shrinkage factor 2:1 Material Cross-linked polyolefin Color Black
Flame retardant None Adhesive None Continuous operating temperature range (Min)(℃) -55
Continuous operating temperature range (Max)(℃) 105

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.