(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Low-Voltage, Slight-Current Foot Switch (Part Numbers)

Low-Voltage, Slight-Current Foot Switch
  • Volume Discount

•Compatible protection cover: SCL-S/SCH-S
•Micro rating: 5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC
•Contact Operation: Momentary

PDF

Part Number

Configured Part Number is shown.

SFTS-1M

 
Part Number
SFTS-1M
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Pattern Rated Contact configuration Operating method
(N)
Built-in switch Protective structure Main body: cover materials Color Applicable protection cover Micro rating
1 Piece(s)Available

16 Days or more

PC Resin360° type1 mA/5 VDC, 0.1 A/30 VDC1a14.7S shape micro switchIP20Polycarbonate resinWhite--

Loading...

  1. 1

Basic Information

Motion Momentary Waterproof Function Yes Contact operation Momentary

Please check the type/dimensions/specifications of the part SFTS-1M in the Low-Voltage, Slight-Current Foot Switch series.

Products like this...

Part Number
SFOS-1M
SFOS-1R
SFP-1BL
SFTS-1R
SFUS-1B
SFUS-1R
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Pattern Rated Contact configuration Operating method
(N)
Built-in switch Protective structure Main body: cover materials Color Applicable protection cover Micro rating
1 Piece(s)Available

16 Days or more

ABS ResinBasic Type3 A/< 100 VAC1a3.92V shape micro switch (metal clad contact)IP30ABS resinWhite-5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC
1 Piece(s)Available

16 Days or more

ABS ResinBasic Type3 A/< 100 VAC1a3.92V shape micro switch (metal clad contact)IP30ABS resinRed-5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC
1 Piece(s)Available

8 Days or more

PC ResinBasic TypeDC24V/50mA1a9.8Mechanical key switchIP20Polycarbonate resinBlue/creamSCL-S/SCH-S-
1 Piece(s)Available

8 Days or more

PC Resin360° type1 mA/5 VDC, 0.1 A/30 VDC1a14.7S shape micro switchIP20Polycarbonate resinRed--
1 Piece(s)Available

16 Days or more

ABS Resin / EVA Resin360° typeAC250V/3A1c11.7V shape micro switch (metal clad contact)IP50ABS resin/ethylene-vinyl acetateBlackSCL-S/SCH-S5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC
1 Piece(s)Available

16 Days or more

ABS Resin / EVA Resin360° typeAC250V/3A1c11.7V shape micro switch (metal clad contact)IP50ABS resin/ethylene-vinyl acetateRedSCL-S/SCH-S5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.