(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General-Purpose Foot Switch

General-Purpose Foot Switch
  • Volume Discount

A standard, long-lasting footswitch that utilizes a high-precision Z-type micro switch that improves accuracy and durability. It can be used with various machine tools and equipment.

[Features]
・Choose from a basic or 2-circuit style switch.
・Operates with 250 VAC and either 5, 6, or 10 amps.
・1a, 1c, or 2c, contract structure available.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SF-1
SF-1H
SF-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Motion Pattern Rated Contact configuration Contact operation Built-in switch
1 Piece(s)Available

8 Days or more

MomentaryBasic TypeAC250V/10A1cMomentaryZ shape micro switch
1 Piece(s)Available

8 Days or more

AlternateBasic TypeAC250V/6A1aAlternateAlternate type pushbutton switch
1 Piece(s)Available

8 Days or more

MomentaryDual-circuit typeAC250V/6A2cMomentaryZ shape micro switch

Loading...

  1. 1

Basic Information

Material Aluminum Alloy Die-Cast Waterproof Function Yes Operating method(N) 34.3
Protective structure IP30 Main body: cover materials Diecast aluminum alloy Color Metallic
Applicable protection cover SCL-L/SCH-L

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.