(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact, Thin Foot Switch

Compact, Thin Foot Switch
  • Volume Discount

•Rated: AC125V/5A
•Contact Operation: Momentary
•Operating Method (n): 14.7
•Built-in Switch: S shape micro switch
•Protective Structure: IP20

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SFT-1B
SFT-1M
SFT-1R
Part NumberMinimum order quantityVolume DiscountDays to Ship Color
1 Piece(s)Available

8 Days or more

Black
1 Piece(s)Available

8 Days or more

White
1 Piece(s)Available

8 Days or more

Red

Loading...

  1. 1

Basic Information

Material PC Resin Motion Momentary Waterproof Function Yes
Pattern 360° type Rated AC125V/5A Contact configuration 1a
Contact operation Momentary Operating method(N) 14.7 Built-in switch S shape micro switch
Protective structure IP20 Main body: cover materials Polycarbonate resin

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.