(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Foot Switch, Input Assist Switch

Foot Switch, Input Assist Switch
  • Volume Discount

•Pattern: 360° type
•Micro rating: 5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC
•Rated: DC30V/1A
•Contact Configuration: 1a
•Contact Operation: Momentary

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SPS-1 3N LBL
SPS-1 5N LG
SPS-1LBL
SPS-1LG
SPS-1LR
SPS-1LY
Part NumberMinimum order quantityVolume DiscountDays to Ship Operating method
(N)
Color
1 Piece(s)Available

16 Days or more

3Light blue/black
1 Piece(s)Available

16 Days or more

5Light green/black
1 Piece(s)Available

16 Days or more

1.96Light blue/black
1 Piece(s)Available

8 Days or more

1.96Light green/black
1 Piece(s)Available

8 Days or more

1.96Light red/black
1 Piece(s)Available

8 Days or more

1.96Light yellow/black

Loading...

  1. 1

Basic Information

Material ABS Resin Motion Momentary Waterproof Function Yes
Pattern 360° type Rated DC30V/1A Contact configuration 1a
Contact operation Momentary Built-in switch Waterproof V shape micro switch Protective structure IP23
Main body: cover materials ABS resin Micro rating 5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.