(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Industrial Foot Switch - Covered Completely

Industrial Foot Switch - Covered Completely
  • Volume Discount

•Contact Operation: Momentary
•Built-in Switch: Z shape micro switch
•Protective Structure: IP50
•Main body: cover Material: Diecast aluminum alloy

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SFD-1
SFD-2
SFMS-1
SFMS-1G
SFMS-2
Part NumberMinimum order quantityVolume DiscountDays to Ship With/Without Cover Pattern Rated Contact configuration Operating method
(N)
Color Features
1 Piece(s)Available

16 Days or more

-Pedal typeAC250V/10A1c58.8Orange-
1 Piece(s)Available

16 Days or more

-Dual-circuit typeAC250V/6A2c58.8Orange-
1 Piece(s)Available

8 Days or more

W/ Full CoverPedal typeAC250V/10A1c32.3MetallicIncludes full cover
1 Piece(s)Available

8 Days or more

W/ Full CoverPedal typeAC250V/10A1c32.3MetallicIncludes full cover guard
1 Piece(s)Available

8 Days or more

W/ Full CoverDual-circuit typeAC250V/6A2c32.3MetallicIncludes full cover

Loading...

  1. 1

Basic Information

Material Aluminum Alloy Die-Cast Motion Momentary Waterproof Function Yes
Contact operation Momentary Built-in switch Z shape micro switch Protective structure IP50
Main body: cover materials Diecast aluminum alloy

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.