(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A retainer model power strip with 4 sockets that support rated current of 15 A - 125 V
[Features]
· A new model equipped with a varistor with a lightning surge-resistant function has been introduced in the general purpose power strip series with a slim design enabling improved space-saving.
· Equipment is protected from lightning surge that enters from power lines and ground lines, and that are produced by direct lightning strikes and induced lightning from lightning clouds.
· The standard has an LED to confirm electrification, and the model with lightning surge protection has an LED to confirm function operation.
· Both models have magnets on the back surface.
Part Number |
---|
A8110 |
A8110LS |
A8111 |
A8116 |
Part Number |
---|
Loading...
Number of Insertion Openings/Split Openings | 4 | Cable length(m) | 3 | Rated current(A) | 15 |
---|---|---|---|---|---|
Rated voltage(V) | 125 | Supported countries (standards) | Japan (PSE) | Socket shape detail | Ground insulation type 2P |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy