(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Side Corner Outlet

Side Corner Outlet
  • Volume Discount

[Features]
ELPA Power from a single outlet is shared three ways with this side outlet power splitter. Total: 1,500 W. The sockets can be moved 180° up and down. Useful for saving space because it is thin and can be mounted on the wall.

Part Number

Configured Part Number is shown.

Part Number
A-360H(BK)
A-360H(W)
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSColor
1 Piece(s)Available

8 Days or more

10Black
1 Piece(s)Available

8 Days or more

10White

Loading...

  1. 1

Basic Information

Plug shape A-2 Socket shape A-2 socket Number of Insertion Openings/Split Openings 3
Rated current(A) 15 Rated voltage(V) 125

Additional Products in this Category

Tech Support