(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Power Strip, 4-Way Distributed Cord - 15 A

Power Strip, 4-Way Distributed Cord - 15 A
  • Volume Discount

[Features]
The AC adapter can be used without interference by dividing the ELPA outlet into 4. The plug part uses swing parts.

Part Number

Configured Part Number is shown.

W-X1200NB(DG)

Part Number
W-X1200NB(DG)
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Plug shape A-2 swing plug Socket shape A-2 socket Number of Insertion Openings/Split Openings 4
Cable length(m) 0.21 Color Other Rated current(A) 15
Rated voltage(V) 125

Please check the type/dimensions/specifications of the part W-X1200NB(DG) in the Power Strip, 4-Way Distributed Cord - 15 A series.

Additional Products in this Category

Tech Support