(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fixation Tool for Zip Ties【100 Pieces Per Package】

Fixation Tool for Zip Ties
  • Volume Discount

Taiwan KSS Inc. is amongst the world’s top wiring accessories manufacturers.

[Features]
• This is a low cost zip tie fixation tool that uses a plate model.
• The cable band fixation tool includes either adhesive tape or screws for securing bands.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HC-100-100PACK
HC-101-100PACK
HC-101S-100PACK
HC-102-100PACK
HC-103-100PACK
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Width
(mm)
Plate size Mounting hole diameter ∅
(mm)
Fixing Method

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

12.512.5□12.5-With adhesive tape

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

21.821.8□21.8-With adhesive tape

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

19.519.5□19.53.2With adhesive tape (lapped flat seam)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

28.628.6□28.65.0With adhesive tape (lapped flat seam)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

29.229.2□29.25.0With adhesive tape (lapped flat seam)

Loading...

  1. 1

Basic Information

Material Nylon Material 66 nylon (UL94 V-2) Color Milk white
Notes Material 66 nylon (UL94V-2) excludes the tape section Operating temperature range (Min. - Max.)(℃) -40 to +85

Additional Products in this Category

Tech Support