(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Enclosures - Plastic, Silicone Protector, TWS Series (Part Numbers)

Enclosures - Plastic, Silicone Protector, TWS Series
  • Volume Discount

An elastic protector that protects critical internal equipment from falling impacts.

[Features]
- A small general-purpose plastic case with silicon protector
- The flexible, slip-resistant cover protects equipment from falling impacts.
- 11 types in total; available in a choice of 18 colors.
- Internal case material: Cases with the color-codes B (black) and G (light gray) are made from ABS resin (UL94HB). Cases with the color-code W (off-white) are made from flame-retardant ABS resin (UL94V-0).
- Note that the material varies according to the color code.
- Screw the silicon protector and plastic case together at the joint.
- Do not over-tighten the screw; this will cause the screw to bite into the silicon.

(i)Caution

  • There are spelling mistakes in the manufacturer catalog.
    The H dimension of TWS7-3-13□☐ and TWS7-3-13W☐ is [32 (25.6)]. See manufacturer’s catalog pages [1-58]

PDF

Part Number

Configured Part Number is shown.

 
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
Material Color specifications
(Body)
Color specifications
(Top cover)
Self-extinguishing
(UL94)

Loading...

  1. 1

Basic Information

Protection grade (IP) None Mounting base No mounting base Installation location Unspecified
Standard UL Presence of Key None Heat dissipation hole None
Screw length M3 x 20 Operating temperature range(℃) -10 to 60

Additional Products in this Category

Tech Support