(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Enclosures - Plastic, Flame Retardant, SS-N Series

Enclosures - Plastic, Flame Retardant, SS-N Series
  • Volume Discount

Flame-retardant Plastic Case (SS-N)

[Features]
· Because the fit between the upper and lower covers is uneven, the case is not prone to contamination by dust or water.
· A plastic case with an attractive soft grain finish on the top and bottom surfaces.
· We have provided a light gray flame-retardant type (UL94V-0) for your use.
· There is also a full line-up of optional parts such as printed circuit boards that fit the case perfectly and parts for board mounting (options are sold separately).

Part Number

Configured Part Number is shown.

Part Number
SS-N90G
SS-N125G
SS-N160G
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
1 Piece(s)Available

8 Days or more

10502690.3
1 Piece(s)Available

9 Days or more

108032125
1 Piece(s)Available

8 Days or more

1010038160

Loading...

  1. 1

Basic Information

Use application Control box Material Resin Protection grade (IP) None
Mounting base There are optional items Color specifications(Body) Light gray Self-extinguishing(UL94) V-0

Additional Products in this Category

Tech Support