(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Sloped Control Box (CF)
[Features]
- The clean design features a 10° slope which makes operation easy.
- The panel structure includes both screw clamp and inlay options, either of which can be used as the front.
· Machining is easy because of the flat plate.
- The product is extremely lightweight, with the side plates employing flame retardant ABS resin (UL94V-0) and the frame employing extruded aluminum.
- The product can be mounted in any position due to the sticky rubber legs.
Part Number
Configured Part Number is shown.
Loading...
Use application | Control box | Material | Mixing | Protection grade (IP) | None |
---|---|---|---|---|---|
Mounting base | No mounting base |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy