(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The female side can be connected to 734-100 series connectors along with the male side of the mini type spring connector. MAX wire size is 1.5 mm2
Part Number |
---|
734-302 |
734-303 |
734-304 |
734-305 |
734-306 |
734-308 |
734-310 |
734-312 |
734-314 |
734-316 |
734-320 |
Loading...
Connector Shape | Square shape | Connector Series Initials | MNO | M/N/O | MCS-MINI |
---|---|---|---|---|---|
Applicable pin/contact | Male (plug) | Application | Cable connection | Allowable Current(A) | 10 |
Allowable Voltage(V) | 300 | Wire connection method | Screwless | Connection direction | Straight |
Representative standards | UL / CUL / CSA | Color | Light gray | Pin pitch(mm) | 3.5 |
Applicable wire | Single wire / flexible stranded wire / flexible stranded wire (with insulation color ferrule) / flexible stranded wire (no insulation color ferrule) | Single wire conforming cross-section(mm2) | 0.08 to 1.5 | Flexible stranded wire Conforming cross-sectional area(mm2) | 0.08 to 1.5 |
Flexible stranded wire (insulated collar attached ferrule) conforming cross-sectional area(mm2) | 0.25 to 1.0 | Flexible stranded wire (ferrule without insulated collar ) conforming cross-sectional area(mm2) | 0.25 to 1.5 | Wire conforming size(AWG) | 28 to 14 |
Maximum Outer Diameter of Coat(mm) | 3.4 | Insulation materials | Nylon 6.6 | Flame retardant grade | UL94/V0 |
Contact materials | Electrolytic copper | Contact surface treatment | Tin plating | Supported accessories | Marking accessories/operating tools/direct printing/coding key/mounting adapter/screw/strain relief housing/strain relief plate |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy