(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
One-touch removable, reliable terminal resistor connector
Part Number
Configured Part Number is shown.
CCL-35T05-6M00-B0M-GF
Resistor | MOS 1/2W 110Ω |
Probe | Ø2.0 mm Max |
Voltage | 7 VAC/VDC MAX |
Electric Power | 1/2W |
Operating Temperature Range | -20°C ~ +70°C |
Loading...
CC-Link One Touch Connectors
Features
Common Specifications
Rated Voltage | 250 VAC / VDC or less |
---|---|
Rated Current | Max. 10 A / pole (max. 7 A / pole when adjacent 2-pole connectors are energized.) |
Operating Temperature | -20 ~ 75°C, 85% RH or less |
Peak Voltage | 1,000 VAC RMS (1 minute) | |
---|---|---|
Insulation Resistance | 1,000 MΩ or higher | |
Contact Resistance (Initial) | 50 mΩ or less | |
Compatible Wire (Stranded Wire) | Conductor Cross-sectional Area | 0.50 ~ 0.75 mm2 |
AWG | 18 ~ 20 | |
Insulation OD | φ1.6 ~ 3.0 mm |
Relative Temperature | 40°C, 95% RH / 96 hours |
---|---|
Contact Pitch | 3 mm |
IP | 20 |
Materials | Finish | |
---|---|---|
Body | Nylon Resin | UL94V-0 Black |
Cover | Polycarbonate Resin | UL94V-0 Semi-Transparent |
Contact | Copper Alloy | Nickel Plated Base Coat Contact Part: Gold Plating 0.5 μm or more |
Latch (* 1) | PBT Resin | UL94V-0 Gray |
Connector Series Initials | A / B / C | A/B/C | For CC-Link | IP Rating | N/A |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy