(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Easily branchable low cost tap connector with pliers.
Part Number
Configured Part Number is shown.
1 Pack | 50-piece Pack |
Model | Contents | ||||||
TAPCO-P-0.3 | TAPCB-B-0.75 | TAPCB-R-0.5 | |||||
Rated Voltage | 600 VAC or less | 600 VAC or less | 600 VAC or less | ||||
Rated Current | AWG22 | 3 A or less | - | - | - | - | |
AWG20 | 4 A or less | - | - | AWG20 | 4 A or less | ||
AWG18 | 7 A or less | AWG18 | 7 A or less | AWG18 | 7 A or less | ||
AWG16 | 10 A or less | AWG16 | 10 A or less | - | - | ||
− | − | AWG14 | 15 A or less | - | - | ||
Operating Temperature | 105°C | 105°C | 105°C | ||||
Compatible Wire | AWG22 ~ 16 or 0.3mm2 ~ 1.25mm2 | AWG18 ~ 14 or 0.75 mm2 ~ 2.0 mm2 | AWG20 ~ 18 or 0.5mm2 ~ 0.75mm2 | ||||
Contact Part Material | Brass / Tin Plating | Brass / Tin Plating | Brass / Tin Plating | ||||
Weight (g) | 2 | 2 | 2 |
Part Number |
---|
TAPCB-B-0.75 |
TAPCB-R-0.5 |
TAPCO-P-0.3 |
Loading...
S/T/U | U Element | Application | Cable-to-cable | Allowable Voltage(V) | 600 |
---|---|---|---|---|---|
Wire connection method | Pressure Welding | Connection direction | Straight | IP Rating | N/A |
Detaching Method | Others |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy