(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An ultra-resistant wiring fixture (up to 240°C). Produces little gas and is therefore also effective for out-gas countermeasures.
[Features]
· Can be secured reliably and robustly using screws
Part Number |
---|
CTAM1-3-PEEK |
CTAM1-PEEK |
CTAM2-PEEK |
Loading...
Material | Resin | Overall Length(mm) | 20.5 | Width(mm) | 10.2 |
---|---|---|---|---|---|
Width(mm) | 10.2 | Color | Beige | Total length(mm) | 20.5 |
Number with packs(piece) | 100 | Material | PEEK | Environment resistance | Heat-resistant / flame-retardant |
Flame retardant grade (main raw materials) | UL94V-0 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy