(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - D2000 Series

Part Number

Configured Part Number is shown.

 
Part Number
1318107-1
1318108-1
1318111-1
1318112-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Applicable wire range
(AWG)
Applicable wire range
(mm2)
Wire range mark Insulation coating outer diameter
(mm)
Applicable tools model number
1 Piece(s)Available

6 Days or more

10Female22 to 180.30 to 0.85M1.26 to 1.8/ 1.79 to 1.991595-1 (manual tool)/2151071-1 (mini applicator)
1 Piece(s)Available

6 Days or more

10Female28 to 240.09 to 0.20S0.88 to 1.3/ 1.11 to 1.4391576-1 (manual tool)/2151240-1 (mini applicator)
1 Piece(s)Available

6 Days or more

10Male22 to 180.30 to 0.85M1.26 to 1.8/ 1.79 to 1.991595-1 (manual tool)/2151071-1 (mini applicator)
1 Piece(s)Available

6 Days or more

10Male28 to 240.09 to 0.20S0.88 to 1.3/ 1.11 to 1.4391576-1 (manual tool)/2151240-1 (mini applicator)

Loading...

  1. 1

Basic Information

Connector series initials Others Others Dynamic Wire connection method Crimp
Contact plating Gold 0.38 μm Packing Type Individual Material Copper alloy

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.