(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Connector Terminal, Mini-Lock, Wire to Circuitboard Housing, 2.5mm Pitch, 50837 Series

Contacts - Connector Terminal, Mini-Lock, Wire to Circuitboard Housing, 2.5mm Pitch, 50837 Series
  • Volume Discount

[Features]
· Molex types are available in both straight and right angled types. Wire-to-wire optional parts are also available.
· This product has a high mating workability on the fitting guide wall (compatible housing: 51198).

PDF

Part Number

Configured Part Number is shown.

50837-8000

 
Part Number
50837-8000
Part NumberMinimum order quantityVolume DiscountDays to Ship
11,000 Piece(s)Available

6 Days or more

Loading...

  1. 1

Basic Information

Applicable pin/contact Male (plug) Application Cable connection Wire connection method Crimp
Applicable housing 51198 Applicable size AWG 22 to 28 Terminal shape Chain
Mating partner 50351, 50752

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.