(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector Cable - Crimp Contact, SM【50 Pieces Per Package】

Connector Cable - Crimp Contact, SM

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

No special tools required. Ideal for field assembly with quick delivery. 1 package contains 50 pieces.

  • UL
  • CSA
  • TUV
  • Caulking
  • Tin-Plated

● Sold as a pack of crimped cables.
● High Quality Crimped Connector Cables Processed at a Misumi Factory
● Connector cables can be assembled without investing in specialized tools.
● Available as 50 pieces / pack

· If the wiring is incorrect, remove it with the dedicated wire removal tool.
· To reuse, raise the contact lance.

Specifications

SM Connector Crimped Contact Cable:Related Image

1 Pack Unit With Total of 50
Model NumberContact
Type
Cable Color SpecifiedParts SpecificationWeight 1 m
Stock (1 m)
Non-stock (2 m ~)
Non-stockUsed CableUsed Contact
Model Number
(g)
BHF001-22Female
(Socket)
B (Blue)
C (White)
D (Black)
A (Brown)
E (Red)
F (Yellow)
G (Green)
AWG22UL1007 TypeBHF-001T-0.8BSS295
BYM001-22Male
(Pin)
AWG22UL1007 TypeBYM-001T-P0.6S296

More Information

SM Connector Crimped Contact Cable:Related Image
Part Number
BYM001-22-A-1
BYM001-22-A-2
BYM001-22-A-3
BYM001-22-A-5
BYM001-22-A-7
BYM001-22-A-10
BYM001-22-B-1
BYM001-22-B-2
BYM001-22-B-3
BYM001-22-B-5
BYM001-22-B-7
BYM001-22-B-10
BYM001-22-C-1
BYM001-22-C-2
BYM001-22-C-3
BYM001-22-C-5
BYM001-22-C-7
BYM001-22-C-10
BYM001-22-D-1
BYM001-22-D-2
BYM001-22-D-3
BYM001-22-D-5
BYM001-22-D-7
BYM001-22-D-10
BYM001-22-E-1
BYM001-22-E-2
BYM001-22-E-3
BYM001-22-E-5
BYM001-22-E-7
BYM001-22-E-10
BYM001-22-F-1
BYM001-22-F-2
BYM001-22-F-3
BYM001-22-F-5
BYM001-22-F-7
BYM001-22-F-10
BYM001-22-G-1
BYM001-22-G-2
BYM001-22-G-3
BYM001-22-G-5
BYM001-22-G-7
BYM001-22-G-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSCable Length
(m)
Cable Color

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-1Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-2Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-3Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-5Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-7Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-10Brown

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

101Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-2Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-3Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-5Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-7Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-10Blue

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

101White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-2White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-3White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-5White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-7White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-10White

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

101Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-2Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-3Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-5Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-7Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-10Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-1Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-2Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-3Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-5Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-7Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-10Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-1Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-2Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-3Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-5Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-7Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-10Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-1Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-2Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-3Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-5Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-7Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-10Green

Loading...

  1. 1

Features

● Compact, high-density relay nylon connectors, widely used in FA devices, etc.
● Due to the installation of the lock mechanism after bonding, a configuration is formed that prevents an undoing of the bond caused by possible vibration.
● The good quality and stability of use are due to the SM Connectors having UL / CSA / TUV standards.
UL: E60389
CSA: LR20812
TÜV: R75050

Specifications

Item Content
Rated Voltage 250 VAC / VDC
Rated Current 3 A
Peak Voltage 1,500 VAC (1 minute)
Insulation Resistance 500 MΩ or more
Contact Resistance Initial 10 mΩ or less
After environmental testing 20 mΩ or less
Applicable Electric Wire Range AWG28 ~ 22 (0.08 ~ 0.33 mm2)
Suitable Electric Wire Insulation Outer Diameter 1.7 ~ 3.0 mm
Operating Temperature Range -25 ~ 85°C
Compatible Panel Thickness 0.5 ~ 2.0 mm

Material

Item Material
Housing Nylon 6 (UL94V-0)
Housing Color Black
Crimp Contact Phosphor Bronze / Tin Plated

About Coupling

About Coupling

Basic Information

Connector series initials S / T / U S T U SM Wire connection method Crimping
IP Rating N/A Compatible Wire AWG Size 22 Contact Shape Male
Compatible Connector SMR-**V-B Quantity(pcs. / Pack) 50 Screws / Pack Applicable Contact BYM-001T-P0.6S
Applicable Cable Model UL1007-22

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.