(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Waterproof Connector, Socket, CB01【100 Pieces Per Package】

Contacts - Waterproof Connector, Socket, CB01

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Contact for CB01 Waterproof Housing Only

  • Caulking
  • Tin-Plated

● Dedicated contact for socket housing and plug housing of CB01 waterproof connector series.

· Quantity: 100 pcs. / pack. Please note.
· Perform crimping with the recommended special tools.
· Other series connectors cannot be used.
· Use the applicable wire size.

Specifications

CB01 Waterproof Connector Contact:Related Image

1 Pack Unit 100-piece Pack

More Information

CB01 Waterproof Connector Contact:Related Image

Specifications
ContactElectric Wire Specifications
Housing
Maximum Insulation ODCompatible Electric WireModel NumberInsulation ODType
CB01C6-010AFemaleØ1.6AWG22 ~ 28CB01A6-0*N0-01Ø1.0 ~ 1.3Socket
CB01C6-020AØ1.7AWG20 ~ 22CB01A6-0*N0-02Ø1.3 ~ 1.7
CB01C5-010AMaleØ1.6AWG22 ~ 28CB01A5-0*N0-01Ø1.0 ~ 1.3Plug
CB01C5-020AØ1.7AWG20 ~ 22CB01A5-0*N0-02Ø1.3 ~ 1.7
Part Number
CB01C5-010A-100P
CB01C5-020A-100P
CB01C6-010A-100P
CB01C6-020A-100P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Compatible Wire AWG Size Contact Shape Insulation Coating OD
(mm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

22 ~ 28Male1.6

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

20 ~ 22Male1.7

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

22 ~ 28Female1.6

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

20 ~ 22Female1.7

Loading...

  1. 1

Features

● A highly waterproof nylon connector (JIS C0920 protection degree 4 IP64 or equivalent).
● A connector suitable for wiring outdoors, places with high humidity, wet areas, etc.
● Thanks to the installation of a lock mechanism after coupling, there is no worry of disconnection due to vibration.
● Features a housing with 2 types of waterproof packing (orange, yellow), corresponding to a wide range of wire diameters.
● CB01 Dedicated Crimping Tool

Specifications

Item Content
Rated Voltage 250 V
Rated Current 3 A
Peak Voltage 1,000 VAC (1 minute)
Insulation Resistance 1,000 MΩ or more / 500 VDC
Contact Resistance 15 mΩ or less
Applicable Electric Wire Range AWG28~20 (0.08~0.5 mm3)
Suitable Electric Wire Insulation Outer Diameter 1.0 ~ 1.7 mm
Operating Temperature Range -40 ~ +105°C
Waterproofing Performance JIS C 0920, Protection Degree 4 (IP64 or equivalent)

Material

Item Material
Housing PBT (UL94V-0) White
Terminal Phosphor Bronze / Tin Plated
Waterproof Packing Silicone Rubber

About Coupling

Basic Information

Connector series initials A / B / C A/B/C CB01 IP Rating Yes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.