(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Relay Terminal, 4.8mm Pitch, 5006 Series【1-7,000 Pieces Per Package】

Contacts - Relay Terminal, 4.8mm Pitch, 5006 Series
  • Volume Discount

Molex terminals are completely protected by the housing's insulation wall. (Conforming housing: 5025Plug)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
5006T
5006TL
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Terminal shape

7,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

Chain
1 Piece(s)Available

Same day

Stock

Individual

Loading...

  1. 1

Basic Information

Applicable pin/contact Male (plug) Application Cable connection Wire connection method Crimp
Applicable housing 5025 Applicable size AWG 18 to 24 Mating partner 5005
Applicable wire coating outer diameter(mm) 3.0

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.