(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Industrial Foot Switch with Lock Mechanism - Covered Completely

Industrial Foot Switch with Lock Mechanism - Covered Completely
  • Volume Discount

•Compatible Standard: EN60947-5-1
•Rated: 3 A/250 VAC, 1 mA/24 VDC
•Contact Operation: Momentary
•Built-in Switch: Basic switch for built-in limit switches
•Main body: cover Material: Diecast aluminum alloy

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SFG-1SG3
SFG-1SG5
SFG-15
Part NumberMinimum order quantityVolume DiscountDays to Ship Contact configuration Operating method
(N)
Protective structure Color Applicable standards
1 Piece(s)Available

8 Days or more

1a-1b27IP66OrangeEN60947-5-1
1 Piece(s)Available

8 Days or more

1c40IP47Orange-
1 Piece(s)Available

8 Days or more

1c27IP47Metallic-

Loading...

  1. 1

Basic Information

Material Aluminum Alloy Die-Cast Motion Momentary Waterproof Function Yes
Pattern Pedal type Rated 3 A/250 VAC, 1 mA/24 VDC Contact operation Momentary
Built-in switch Basic switch for built-in limit switches Main body: cover materials Diecast aluminum alloy

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.