(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulok Reel Cable Tie head【25 Pieces Per Package】

Insulok Reel Cable Tie head
  • Volume Discount

Binding band for tying large-diameter / vertical trunk cabling. Strength properties retained even after 20 years of outdoor exposure. Combine with Reel Cable Tie strap

[Features]
· For tying large-diameter / vertical trunk cabling.
· Minimal water absorbency ensures that there are no effects due to humidity.
· Copper alloy tamps are used for the locking mechanism, so bundling is firm.
· The strap is in the shape of a reel, so binding a large-bore pipe is feasible regardless of bind diameter.

Part Number

Configured Part Number is shown.

EL-H3

Part Number
EL-H3
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Material Polyacetal Color Black Grade Weather-resistant
UL flame retardant grade (main raw material) UL94HB Number with packs(Units) 25 Loop tensile strength(N) 1110
Operating temperature range (Min.)(℃) -40 Operating temperature range (Max.)(℃) 85

Please check the type/dimensions/specifications of the part EL-H3 in the Insulok Reel Cable Tie head series.

Additional Products in this Category

Tech Support