(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard-Type Cable Tie (12.7 × 230 mm Width, 57 mm Maximum Binding Diameter) 50 Pcs.

Standard-Type Cable Tie (12.7 × 230 mm Width, 57 mm Maximum Binding Diameter) 50 Pcs.
  • Volume Discount

A versatile high-strength cable tie suitable for indoor bundling.
[Features]
・ Material/Finish is nylon 66.
[Applications]
・ Ideal for fixing and bundling cables.
・ Ideal for indoor use.

(i)Caution

  • It should be used indoors. Nylon products are easy to break when they dry and the water content decreases, so use them as soon as possible after opening. When storing after opening, the bag should be sealed. Nylon products tend to harden during the cold season, so return to room temperature before use.

Part Number

Configured Part Number is shown.

TRCV-230XL-50

Part Number
TRCV-230XL-50
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TRCV-230XL-50 in the Standard-Type Cable Tie (12.7 × 230 mm Width, 57 mm Maximum Binding Diameter) 50 Pcs. series.

Additional Products in this Category

Tech Support