(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Convex (natural type)【100-1,000 Pieces Per Package】

Convex (natural type)
  • Volume Discount

As an integrally molded product of Nylon 66, it has especially excellent corrosion resistance and oil resistance. Standard Type for Indoor Use.

[Features]
· This is an integrated part made of nylon 66 (UL specification 94V-2) that has superior corrosion resistance and oil resistance characteristics in particular.
· Strong and complete bundling is possible because of the unique detent self-locking system.
· The bundling work can be done quickly and easily with just one touch, and is thus very efficient.
· You can choose from an assortment of sizes, from a minimum of 70 mm to a maximum of 1, 000 mm to fit your application.
· It is equivalent to the United States Military Standard MIL-S-23190e (WEP).
· The material is equivalent to the United States Standard MIL-M-20693A.
· Color: N (natural type) = natural colors.
· B (weatherproof type) = black.

Part Number

Configured Part Number is shown.

Part Number
CV-100N-1000P
CV-100N-100P
CV-150N-100P
CV-200N-100P
CV-250N-100P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBand Diameter
(mm)
Total length
(mm)
Width
(mm)
Packaging unit
(Ties/Bags)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10201002.51000

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10201002.5100

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10351503.5100

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10451904.6100

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10602504.9100

Loading...

  1. 1

Basic Information

Material Nylon Color Natural Flame retardant grade (main raw materials) UL94V-2
Representative standards UL Operating temperature range (Min.)(℃) -45 Operating temperature range (Max.)(℃) +85
Other properties Corrosion resistance, oil resistance

Additional Products in this Category

Tech Support