(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulok fluororesin heat-chemical grade【50-100 Pieces Per Package】

Insulok fluororesin heat-chemical grade
  • Volume Discount

Excellent chemical resistance, heat resistance, cold resistance, weather resistance, and radiation resistance compared to 66 Nylon. In addition, gas generation is minimal and out-gas countermeasures are implemented.

[Features]
▪ Insulock tie standard product.
Compared with a standard 66 Nylon product, this fluororesin product is superior in terms of chemical resistance, heat resistance, cold resistance, weather resistance, and radiation resistance.
In addition, gas generation is minimal and out-gas countermeasures are implemented.
Because the product color is blue, it is possible to easily distinguish it from other binding band grades.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
T18R-TZ
T30R-TZ
T50L-TZ
T50R-TZ
T120R-TZ
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBand Diameter
(mm)
Total length L
(mm)
Width A
(mm)
Number with packs
(Units)
Loop tensile strength
(N)
Clip type Insulok tie selection

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

105.0 to 221002.510080EC20Inside selection

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.0 to 361503.5100133.3EC20Outside selection

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.0 to 503824.7100535EC21Outside selection

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

105.0 to 502014.7100222.2EC21Inside selection

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1015 to 1053877.450535EC22Outside selection

Loading...

  1. 1

Basic Information

Material Fluororesin Color Blue Grade Heat-resistant / Chemical-resistant / Flame retardant
UL flame retardant grade (main raw material) UL94V-0 Standard UL standard certified product Operating temperature range (Min.)(℃) -80
Operating temperature range (Max.)(℃) 170

Additional Products in this Category

Tech Support