(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable tie " SELFIT" (heat-resistant type)【100 Pieces Per Package】

Cable tie " SELFIT" (heat-resistant type)
  • Volume Discount

[Features]
- Heat-resistant nylon cable tie.
[Use]
- For retaining and bundling wires and cables.

Part Number

Configured Part Number is shown.

Part Number
SEL.9.202R
SEL.9.210R
SEL.9.223R
SEL.9.224R
SEL.9.425R
SEL.9.427R
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Band Diameter
(mm)
Total length
(mm)
Width
(mm)
Thickness
(mm)
Pull strength
(N)
Minimum band diameter
(mm)
JAN code Trusco cord

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

241002.51.0811028014748307675767-1440

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

361403.51.1820038014748307682767-1458

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

512004.51.3728038014748307699767-1466

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

682504.51.4628058014748307705767-1474

100 Pieces Per Package

1 Pack(s)Available

11 Days or more

762804.51.4528058014748307712767-1482

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1103804.51.5228058014748307729767-1491

Loading...

  1. 1

Basic Information

Color Black Flame retardant grade (main raw materials) UL94V-2 Specification environment Indoor use
Operating temperature range(℃) -25 to 120

Additional Products in this Category

Tech Support