(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Cable Ties (Resin Coating)【10 Pieces Per Package】

Stainless Cable Ties (Resin Coating)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Binding band made of stainless steel that is resistant to acids and alkalis with excellent rust-resistance. Damage-resistant structure as it has a resin coating. Sold in 10-piece sets.


● Stainless steel binding band with excellent antirust properties.
● The resin coating helps protect the tightened object from damage.
● It has a ball lock and does not come off after binding.
● It is acid and alkali resistant.


· Depending on the quantity of your order, the delivery time may require an estimate.
· The appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

Specifications

Stainless Cable Ties (Resin Coating):Related Image

1 Pack Unit
10-piece Pack

Model NumberNo.Maximum Bundle Diameter
Range (mm)
Loop Tensile Strength
Standard Value kgs (lbs)
Size (mm)Recommended Tightening
Cutting Tool
Weight *
(g / Piece)
LWT
CTSMC12545-10P2045.4 (100)1254.50.3CTSM-T2.5
15245-10P251522.5
20045-10P452003.0
36045-10P953605.2
52045-10P1455207.0
*Weight is a reference value.

More Information

Stainless Cable Ties (Resin Coating):Related Image

Specifications

MaterialSUS316 + Epoxy Resin
Operating Temperature Range-40 ~ 120°C

Part Number
CTSMC-12545-10P
CTSMC-15245-10P
CTSMC-20045-10P
CTSMC-36045-10P
CTSMC-52045-10P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Band Diameter
(mm)
Total length
(mm)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

20125

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

25152

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

45200

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

95360

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

145520

Loading...

  1. 1

Basic Information

Width(mm) 4.5 Material Stainless Steel + Epoxy Resin Color Black
Environment resistance Chemical-Resistant Special function/application Compatible with Metal Detector Characteristics Rust Resistance / Acid / Alkali Resistance
Material (Details) SUS-316 + Epoxy Resin Operating Temperature Range (Min ~ Max)(°C) -40 ~ +120 Quantity(P) 10

Additional Products in this Category

Complementary Products

Tech Support