(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A cable tie that features a double locking structure.
[Features]
• UL standard compliance.
• Flame Retardant Grade UL94V-2.
• Available in 4 different lengths: 180, 265, 360, and 510 mm.
• Comes in a pack of a 100 pieces.
Part Number
Configured Part Number is shown.
Model Number | Maximum Bundle Diameter (Ømm) | Tensile Strength kgs (lbs) | Size (mm) | Tail Part (mm) | |
Total Length | T | Width A | |||
DLR180BK-100P | 40 | 36 (80) | 180 | 2.1 | 9 |
DLR265BK-100P | 78 | 55 (120) | 265 | ||
DLR360BK-100P | 100 | 360 | |||
DLR510BK-100P | 150 | 510 |
Material | 66 Nylon |
UL Flame Retardance Grade | UL94V-2 |
Operating Temperature Range | -40°C ~ 85°C |
Part Number |
---|
DLR265BK-100P |
DLR360BK-100P |
DLR510BK-100P |
Loading...
Width(mm) | 9 | Material | Nylon | Color | Black |
---|---|---|---|---|---|
Flame retardant grade (main raw materials) | UL94V-2 | Characteristics | Strong binding is possible with double lock | Material (Details) | 66 Nylon |
Tensile Strength(kgs) | 55 | Operating Temperature Range (Min ~ Max)(°C) | -40 ~ +85 | Quantity(P) | 100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy