(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SELFIT cable ties with metal sensor detection【100 Pieces Per Package】

SELFIT cable ties with metal sensor detection
  • Volume Discount

[Features]
- Materials mixed with metal powder, so it can be detected by metal sensors.
- A conspicuous blue color. Suited for contamination-free environments like food/drink, chemical, and cosmetics factories.
[Use]
- For cable bundling in food/drink, chemical, and cosmetics factories.

Part Number

Configured Part Number is shown.

Part Number
DET.11.2102R
DET.11.2110R
DET.11.2123R
DET.11.2124R
DET.11.2127R
DET.11.2140R
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Band Diameter
(mm)
Total length
(mm)
Width
(mm)
Thickness
(mm)
Pull strength
(N)
Minimum band diameter
(mm)
Operating temperature range
(℃)
JAN code Trusco cord

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

241002.51.11002-40 to 858014748306463766-8651

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

361403.51.161903-40 to 858014748305992766-8660

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

512004.51.42703-40 to 858014748306005766-8678

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

682504.51.42705-5 to 858014748306845766-8686

100 Pieces Per Package

1 Pack(s)Available

11 Days or more

1103804.51.42705-25 to 658014748306029766-8694

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

762804.51.42705-5 to 858014748306012766-8716

Loading...

  1. 1

Basic Information

Color Blue Specification environment Indoor use Notes REACH supported

Additional Products in this Category

Tech Support