(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulok mounting tie weather resistance grade【100 Pieces Per Package】 (Part Numbers)

Insulok mounting tie weather resistance grade
  • Volume Discount

A tie featuring a standard tie on the base and a screw tightened fixed whole on the head. Can be fixed firmly to a panel and chassis. Can be used outside.

[Features]
· Used when fixing wiring to a chassis, panel, wall, etc.
▪ An integrated zip-tie with a standard MS zip-tie base which has fixed holes for screws

PDF

Part Number

Configured Part Number is shown.

 
Part Number
T18MR-W
T30MR-W
T50MR-W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBand Diameter
(mm)
Total length L
(mm)
Width A
(mm)
Loop tensile strength
(N)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.0 to 201112.580

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.0 to 321573.5133.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.5 to 502154.7222.3

Loading...

  1. 1

Basic Information

Material 66 nylon Color Black Grade Weather-resistant
UL flame retardant grade (main raw material) UL94V-2 Special function/application Held by screw Standard UL standard certified product
Number with packs(Units) 100 Operating temperature range (Min.)(℃) -40 Operating temperature range (Max.)(℃) 85

Additional Products in this Category

Tech Support