(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulok Galvalok weather-chemical resistance grade【100 Pieces Per Package】

Insulok   Galvalok weather-chemical resistance grade
  • Volume Discount

Use for tying cables in solar power generation systems and in regions that are prone to salt damage. High resistance to corrosive materials (zinc chloride, sodium chloride, and calcium chloride) compared to 66 Nylon.

[Features]
· A standard Insulok cable tie.
· GalvaLok is an Insulok cable tie that has been developed for securing cables in cradles (rack systems) and also for bundling tubes (bundle bands).
· Applications of use.
· Construction of solar panels for solar power generation plants.
· Securing bundled cables and tubes on galvanized steel plates used outdoors.
· For use in coastal regions that are affected by the impacts of salt.
· Mountainous or snowy regions where there is a likelihood of impact from snow-melting agents and anti-freeze, etc.
· The push-mount shape of GalvaLok is used by securing the head of the cable tie.
· For use in applications in which wires are bundled and secured to chassis, panels, and walls, etc.
· A winged head type for securing to the surface of the mounting panel. The support wings spread out after the cable tie is mounted to the panel.
· Therefore, the cable tie feels secure after it is attached.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GL100
GL150
GL200
GL250
GL300
GLRT50RSF
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBand Diameter
(mm)
Total length L
(mm)
Width A
(mm)
Grade Number with packs
(Units)
Loop tensile strength
(N)
Mounting hole ∅
(mm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.0 to 221002.5Weather-resistant / Heat-resistant / Chemical-resistant / Flame retardant-80-

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.5 to 361533.5Weather-resistant / Heat-resistant / Chemical-resistant / Flame retardant-130-

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.5 to 502034.7Weather-resistant / Flame retardant100200-

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.5 to 652524.8Weather-resistant / Flame retardant100250-

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.5 to 803014.8Weather-resistant / Flame retardant100250-

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.5 to 482014.8Weather-resistant / Flame retardant1002006.0 to 7.5

Loading...

  1. 1

Basic Information

Material 11 nylon Color Black UL flame retardant grade (main raw material) UL94HB
Operating temperature range (Min.)(℃) -40 Operating temperature range (Max.)(℃) 105

Additional Products in this Category

Tech Support