(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulok lock PEEK tie super heat resistant grade【100 Pieces Per Package】

Insulok lock PEEK tie super heat resistant grade
  • Volume Discount

Insulok tie with super heat resistance up to 240°C (up to 260°C for the UL temperature index of raw materials). One particular appeal of this product is its particularly low degree of outgassing.

[Features]
· Insulok tie standard product.
High environmentally resistant properties, and even when metal wiring material is not used the plastic resin characteristics make flexible binding work possible.
· The low generation of gas means it is effective when used in outgassing countermeasures.
· PT2A: Because the serration (the jagged parts on the strap surface) is on the outside, it should be used for wires with thin coats.
· PT220 type: The bundle diameter is larger than for PT2A and has a high tensile strength.
· Inside serration, as with the normal Insulok type.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PT2A
PT220
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBand Diameter
(mm)
Total length L
(mm)
Width A
(mm)
Grade UL flame retardant grade (main raw material) Loop tensile strength
(N)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

104 to 351453.4Weather-resistant / Flame retardantUL94V-0230

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

108 to 562204.7Weather-resistantNone380

Loading...

  1. 1

Basic Information

Material PEEK Color Beige Number with packs(Units) 100
Operating temperature range (Min.)(℃) -55 Operating temperature range (Max.)(℃) 240

Additional Products in this Category

Tech Support