(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulok repeat tie weather resistant grade【100 Pieces Per Package】 (Part Numbers)

Insulok repeat tie weather resistant grade
  • Volume Discount

100 pieces per package. Detachable, which makes maintenance easy. Can be reused and retied, making it economical. Can be used in various areas such as binding wires, agriculture, horticulture, and packaging. Suitable for indoor and outdoor use.

[Features]
For use in reusable temporary joints.
Can be used outdoors.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RF100-W
RF140-W
RF250-W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBand Diameter
(mm)
Total length L
(mm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.5 to 18100

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.5 to 32140

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.5 to 72250

Loading...

  1. 1

Basic Information

Width A(mm) 7.4 Material 66 nylon Color Black
Grade Weather-resistant UL flame retardant grade (main raw material) UL94V-2 Special function/application Reusable type
Standard UL standard certified product Number with packs(Units) 100 Loop tensile strength(N) 222.3
Operating temperature range (Min.)(℃) -40 Operating temperature range (Max.)(℃) 85

Additional Products in this Category

Tech Support