(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Convex (Weatherproof Type)【100-1,000 Pieces Per Package】

Convex (Weatherproof Type)
  • Volume Discount

Being integrally molded with Nylon 66, it has excellent corrosion resistance and oil resistance in particular. This item is weatherproof.

[Features]
- An integrated part made of Nylon 66 (UL specification 94V-2) that has superior corrosion resistance and oil resistance in particular.
- Strong and complete bundling is possible because of the unique detent self locking system.
- Bundling work is done quickly and easily with one touch, making work efficient.
- Choose from an assortment of sizes from a minimum of 70 mm to a maximum of 1, 000 mm to fit your application.
- Meets the MIL-S-23190E (WEP) standards from the United States military.
- Materials used meet the same standards as those used by the United States military, MIL-M-20693A.
- Color: N (natural type) = natural colors.
- B (Weatherproof type) = black.

Part Number

Configured Part Number is shown.

Part Number
CV-100B-1000P
CV-100B-100P
CV-150B-100P
CV-200B-100P
CV-250B-100P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBand Diameter
(mm)
Total length
(mm)
Width
(mm)
Packaging unit
(Ties/Bags)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.6-201002.51000

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.6-201002.5100

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

105-351503.5100

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

105-451904.6100

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

105-602504.9100

Loading...

  1. 1

Basic Information

Material Nylon Color Black Environment resistance Weather-resistant
Flame retardant grade (main raw materials) UL94V-2 Representative standards UL Operating temperature range (Min.)(℃) -45
Operating temperature range (Max.)(℃) +85 Other properties Corrosion resistance, oil resistance

Additional Products in this Category

Tech Support