(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Louver V Series with hood

Louver V Series with hood
  • Volume Discount

Louver (V) with hood

[Features]
· Optional part for box ventilation.
- ABS types (V60, V80) compatible with BCAP and BCAK as well as polycarbonate types (V60S, V80S) compatible with BCPC and BCPK available.
- Suitable for use with large boxes such as control panels.

PDF

Part Number

Configured Part Number is shown.

Part Number
V60
V60S
V80
V80S
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Color/Surface treatment W
(mm)
H
(mm)
D
(mm)
Φ
(mm)
Mounting hole dimensions Material
1 Piece(s)Available

8 Days or more

ABSWhite gray74.574.530.83.8Φ 63ABS Resin
1 Piece(s)Available

8 Days or more

PolycarbonateLight gray74.574.530.83.8Φ 63Polycarbonate
1 Piece(s)Available

8 Days or more

ABSWhite gray100100363.3Φ 88ABS Resin
1 Piece(s)Available

8 Days or more

PolycarbonateLight gray100100363.3Φ 88Polycarbonate
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Color/Surface treatment W
(mm)
H
(mm)
D
(mm)
Φ
(mm)
Mounting hole dimensions Material

Loading...

  1. 1

Additional Products in this Category

Tech Support