(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Noise protection tube snap-type (Part Numbers)

Noise protection tube snap-type
  • Volume Discount

Snap button can reduce noise while also handily protecting wire bonding

[Features]
· This snap tube uses aluminum foil with a high shielding coefficient as a noise countermeasure.
Easily attach and remove without tools.
· Nine sizes are available from 15φ to 100φ and the coating is perfect for wirings.
· Fits on any shape using a flexible material to create an attractive appearance.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KATS-10
KATS-15
KATS-20
KATS-25
KATS-30
KATS-40
KATS-50
KATS-70
KATS-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSInternal diameter
(mm)
1 Piece(s)Available

8 Days or more

-Φ 10
1 Piece(s)Available

8 Days or more

-Φ 15
1 Piece(s)Available

8 Days or more

-Φ 20
1 Piece(s)Available

8 Days or more

-Φ 25
1 Piece(s)Available

8 Days or more

-Φ 30
1 Piece(s)Available

8 Days or more

10Φ 40
1 Piece(s)Available

8 Days or more

-Φ 50
1 Piece(s)Available

8 Days or more

-Φ 70
1 Piece(s)Available

12 Days or more

-Φ 100

Loading...

  1. 1

Basic Information

Fixing Method Hook (button) Shield compatible Yes Application/special functions Flame retardant
Total length(m) 25 Color Black Tool used None
Material Flame retardant flexible vinyl chloride

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.